IESNA:LM-63-2002
[TEST]P954437
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38456
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5288 5686.8 6114.9 6545.1 6874.8 7076.7 7199.5 7268.5 7344.6 7432.9
7546.5 7700.7 7908.7 8154.2 8452.5 8954.8 9713.7 10720.1 11963 13517.4
15554.6 17893.3 20383.1 22647.6 24016.3 23321.3 21930.3 20066.5 17827.3 15159
11783.4 8419 5510.2 3203.1 1409.3 436.3 0
5288 5708.3 6190.2 6667.7 7019.7 7233.8 7335.1 7360 7376.5 7391.1
7414.6 7464.9 7557.1 7672.7 7863.3 8261.6 8959.8 9972.2 11291.1 12863.8
14747.2 16915.6 19417.2 22121.7 24833.3 25553.6 24025.4 22059.2 19994.7 17646.1
14357.6 10822 7531.9 4585.1 2142.8 682.8 0
5288 5730 6265.7 6790 7164.6 7390.7 7470.4 7451.5 7408.5 7349.3
7282.7 7228.9 7205.6 7191.4 7274.2 7568.4 8206 9224.2 10619.1 12210
13940 15938.2 18451.3 21595.5 25650.4 27785.9 26120.6 24051.8 22162.2 20133.5
16931.8 13225.2 9553.4 5967.4 2876.4 929.4 0
5288 5760.6 6340.4 6900.2 7293.9 7507.5 7543.7 7453 7312.1 7149.6
6979.6 6827.4 6711.3 6632.2 6691.4 7038.8 7812.1 8997.4 10519 12189.7
13943.5 15839.3 18066 20822.6 24690.6 27677.8 26535.1 24246.2 22249.1 20196
17163 13555.9 9964.5 6426.6 3267 1147.3 0
5288 5791.3 6415.2 7010.4 7423.1 7624 7617.1 7454.2 7215.7 6949.9
6676.4 6426 6217 6072.9 6108.8 6509.2 7418.3 8770.5 10418.8 12169.4
13946.9 15740.3 17680.6 20049.9 23730.8 27569.4 26949.5 24440.4 22336.1 20258.3
17394.1 13886.7 10375.6 6886 3657.6 1365.2 0
5288 5809.5 6455.8 7076.7 7501.5 7680.8 7619.1 7372 7034.3 6683.1
6352.3 6066.8 5842.8 5721.3 5864.5 6493.4 7696.3 9376.8 11390.2 13570.7
15752.9 17897.5 20081.5 22474.1 26025 29671 29620.3 27223.2 24824.7 22205.3
18908.9 15038.2 11245.3 7484.6 4149.5 1611.2 0
5288 5827.8 6496.4 7143.1 7579.4 7737.7 7621.2 7289.8 6852.9 6416.3
6028.3 5707.7 5468.6 5369.6 5620.4 6477.5 7974.3 9983.1 12361.7 14971.7
17558.9 20054.7 22482.2 24898.4 28319.2 31772.8 32291.3 30005.8 27313.1 24152.3
20423.7 16189.8 12114.6 8083.2 4641.1 1857.1 0
5288 5836.9 6521 7179 7614.3 7756.7 7600.9 7214.5 6720.8 6251.1
5854.6 5536.8 5310.1 5245.2 5591.4 6610.2 8296.9 10570 13326 16383.4
19422.3 22360.3 25230.8 28011.5 31652.3 34944 35366.3 33094 29970.7 26142.7
21824.8 17183.5 12636.5 8301 4764.7 1867.7 0
5288 5846.1 6545.7 7214.7 7649 7775.8 7580.6 7139 6588.7 6085.9
5681.3 5366.2 5151.7 5120.6 5562.4 6742.9 8619.5 11156.8 14290.5 17794.9
21285.6 24665.6 27979.3 31124.5 34985.4 38115 38441.1 36182.2 32628.1 28132.9
23225.9 18177.4 13158.2 8518.5 4888.3 1878 0
5288 5842 6564.4 7232 7662.2 7777.8 7556.6 7085.9 6507.6 5996.2
5596.5 5286 5077 5066.9 5557.9 6811.9 8780.2 11501.4 14875.9 18623.8
22412.2 26016.1 29585.4 33116.1 37138 40104.6 40135.1 37509.3 33365.7 28207.6
22850.5 17532.1 12120.3 7702.7 4234.9 1576.7 0
5288 5846.1 6545.7 7214.7 7649 7775.8 7580.6 7139 6588.7 6085.9
5681.3 5366.2 5151.7 5120.6 5562.4 6742.9 8619.5 11156.8 14290.5 17794.9
21285.6 24665.6 27979.3 31124.5 34985.4 38115 38441.1 36182.2 32628.1 28132.9
23225.9 18177.4 13158.2 8518.5 4888.3 1878 0
5288 5836.9 6521 7179 7614.3 7756.7 7600.9 7214.5 6720.8 6251.1
5854.6 5536.8 5310.1 5245.2 5591.4 6610.2 8296.9 10570 13326 16383.4
19422.3 22360.3 25230.8 28011.5 31652.3 34944 35366.3 33094 29970.7 26142.7
21824.8 17183.5 12636.5 8301 4764.7 1867.7 0
5288 5827.8 6496.4 7143.1 7579.4 7737.7 7621.2 7289.8 6852.9 6416.3
6028.3 5707.7 5468.6 5369.6 5620.4 6477.5 7974.3 9983.1 12361.7 14971.7
17558.9 20054.7 22482.2 24898.4 28319.2 31772.8 32291.3 30005.8 27313.1 24152.3
20423.7 16189.8 12114.6 8083.2 4641.1 1857.1 0
5288 5809.5 6455.8 7076.7 7501.5 7680.8 7619.1 7372 7034.3 6683.1
6352.3 6066.8 5842.8 5721.3 5864.5 6493.4 7696.3 9376.8 11390.2 13570.7
15752.9 17897.5 20081.5 22474.1 26025 29671 29620.3 27223.2 24824.7 22205.3
18908.9 15038.2 11245.3 7484.6 4149.5 1611.2 0
5288 5791.3 6415.2 7010.4 7423.1 7624 7617.1 7454.2 7215.7 6949.9
6676.4 6426 6217 6072.9 6108.8 6509.2 7418.3 8770.5 10418.8 12169.4
13946.9 15740.3 17680.6 20049.9 23730.8 27569.4 26949.5 24440.4 22336.1 20258.3
17394.1 13886.7 10375.6 6886 3657.6 1365.2 0
5288 5760.6 6340.4 6900.2 7293.9 7507.5 7543.7 7453 7312.1 7149.6
6979.6 6827.4 6711.3 6632.2 6691.4 7038.8 7812.1 8997.4 10519 12189.7
13943.5 15839.3 18066 20822.6 24690.6 27677.8 26535.1 24246.2 22249.1 20196
17163 13555.9 9964.5 6426.6 3267 1147.3 0
5288 5730 6265.7 6790 7164.6 7390.7 7470.4 7451.5 7408.5 7349.3
7282.7 7228.9 7205.6 7191.4 7274.2 7568.4 8206 9224.2 10619.1 12210
13940 15938.2 18451.3 21595.5 25650.4 27785.9 26120.6 24051.8 22162.2 20133.5
16931.8 13225.2 9553.4 5967.4 2876.4 929.4 0
5288 5708.3 6190.2 6667.7 7019.7 7233.8 7335.1 7360 7376.5 7391.1
7414.6 7464.9 7557.1 7672.7 7863.3 8261.6 8959.8 9972.2 11291.1 12863.8
14747.2 16915.6 19417.2 22121.7 24833.3 25553.6 24025.4 22059.2 19994.7 17646.1
14357.6 10822 7531.9 4585.1 2142.8 682.8 0
5288 5686.8 6114.9 6545.1 6874.8 7076.7 7199.5 7268.5 7344.6 7432.9
7546.5 7700.7 7908.7 8154.2 8452.5 8954.8 9713.7 10720.1 11963 13517.4
15554.6 17893.3 20383.1 22647.6 24016.3 23321.3 21930.3 20066.5 17827.3 15159
11783.4 8419 5510.2 3203.1 1409.3 436.3 0
5288 5643.1 6018.5 6386 6673.8 6855.8 6969.2 7034.9 7101.9 7184.9
7303.4 7469 7684.7 7932.5 8240.3 8684.1 9319.2 10150.7 11195 12436.4
13925 15488.7 16875 17857.6 18103.1 17069.2 15606.4 13865.6 11966 9906.8
7546.3 5281.7 3402.9 1969.5 885.9 290.2 0
5288 5599.5 5922.1 6227.1 6472.7 6635 6738.9 6801.4 6859 6936.7
7060.5 7237.1 7460.9 7710.9 8027.8 8413.4 8924.7 9581.4 10426.9 11355.3
12295.2 13084.1 13367.2 13067.5 12189.7 10817.1 9282.5 7664.6 6104.8 4654.9
3309.2 2144.4 1295.6 736.2 362.8 144.1 0
5288 5553 5826 6080.2 6278.5 6415 6500.3 6541 6572.9 6615.9
6693.8 6815.6 6973.3 7137.8 7325.3 7535.3 7802 8150.8 8609.8 9098.8
9552.5 9847.2 9782.2 9325.3 8474.9 7324.9 6151.6 5002.3 3938.6 3011.1
2185.4 1480.9 954.1 586.8 313.7 130.1 0
5288 5506.8 5730 5933.3 6084.5 6195.1 6261.6 6280.7 6286.8 6294.9
6327 6393.9 6485.7 6564.8 6622.8 6657.3 6679 6720.2 6792.7 6842.4
6809.9 6610 6197.1 5583.3 4760 3832.7 3021 2340 1772.5 1367.3
1061.7 817.4 612.8 437.9 264.8 116.1 0
5288 5460.1 5633.2 5790.3 5910.8 5990.1 6025.6 6006.8 5954.8 5891.1
5828.2 5786.2 5766.5 5742.2 5696.3 5617.8 5509.6 5398 5294.3 5208.7
5115.3 4957.7 4696.3 4327.8 3849.3 3276.7 2761.5 2266.4 1793.6 1430.8
1119.3 856.5 629 440.7 263.4 114.6 0
5288 5413.4 5536.6 5647.2 5736.9 5785.2 5789.6 5732.8 5622.8 5487.3
5329.6 5178.5 5047 4919.1 4770.2 4578.2 4340.4 4076.2 3796.2 3575
3420.8 3305.5 3195.5 3072.2 2938.7 2720.7 2502 2192.5 1814.5 1494.5
1176.9 895.9 645.3 444 261.8 113.2 0
5288 5368.8 5446.3 5521.2 5587.9 5616.6 5594.4 5498.1 5331.9 5136.9
4919.1 4720.1 4553.7 4410.2 4269.2 4103.2 3905.1 3686.6 3454.5 3270.8
3148.9 3068.5 3010.3 2941.3 2835.8 2652.3 2469.7 2210.6 1898.1 1613
1309.6 1024.7 754.4 524.3 320.6 137.2 0
5288 5324.2 5356 5395.2 5438.6 5447.9 5399.2 5263.3 5040.9 4786.4
4508.8 4261.7 4060.4 3901.1 3768.2 3628.2 3469.9 3297 3112.8 2966.7
2877 2831.7 2825 2810.4 2732.9 2584.2 2437.4 2228.4 1981.5 1731.3
1442.3 1153.6 863.4 604.7 379.5 161.3 0
5288 5280.9 5270.8 5278.9 5295.1 5297.2 5232.2 5066.9 4812.2 4526.1
4242 4018.8 3856.4 3736.7 3631.2 3508.4 3361.3 3197 3011.3 2835.8
2704.9 2633.9 2641 2648.1 2625.8 2571 2439.1 2224 1981.5 1751.2
1534.1 1304.8 1044 758.9 494.1 209 0
5288 5232.8 5186.6 5169.9 5178 5188.2 5145 5013.1 4798 4553.9
4317.1 4110.1 3928.1 3768.6 3618 3460.1 3287.3 3103.6 2921 2758.1
2614.6 2507.7 2450.8 2416.7 2384.7 2347.4 2268.6 2128.2 1950 1751.6
1526.3 1300.7 1043.4 767.4 505.3 223.2 0
5288 5193.9 5113.1 5072.1 5075 5103.8 5104.6 5027.9 4867 4655.9
4434.8 4223.7 4018.2 3822 3632.6 3443.9 3250.5 3054.9 2873.5 2718.3
2579.3 2472.8 2395.6 2336.4 2280.6 2217.1 2130.2 2012.9 1868.1 1695.4
1483.1 1266 1014.4 753.2 490 217.1 0
5288 5155.1 5039.5 4974.5 4971.9 5019.8 5064.4 5042.5 4936 4758
4552.5 4337.4 4108.7 3875.3 3647.4 3427.7 3213.8 3006.2 2826.2 2678.5
2544.2 2438.1 2340.7 2256 2176.3 2087 1991.6 1897.7 1786.1 1639.2
1439.7 1231.3 985.2 739 474.8 211 0
5288 5120 4977.8 4893.4 4890.7 4965.8 5071.7 5131 5089.6 4933.3
4710.1 4467 4216.2 3961.2 3713 3474.8 3247.7 3033.8 2849.4 2700.4
2578.3 2489.4 2413.5 2334.4 2245.1 2130.6 2008.5 1892.4 1767.8 1612.4
1414.1 1205.3 963.5 723.6 457.6 207.8 0
5288 5085.1 4916.3 4812.2 4809.6 4912.2 5079 5219.4 5243.4 5109.1
4868 4596.5 4323.8 4047.2 3778.3 3521.6 3281.6 3061.6 2872.9 2722.1
2612.6 2540.5 2486.1 2412.7 2313.7 2174.3 2025.1 1887.1 1749.6 1585.8
1388.4 1179.4 941.5 708.2 440.3 204.5 0
5288 5054.5 4861.9 4743.8 4735.9 4854.2 5064 5266.5 5341.8 5237.1
4994 4697.5 4407.6 4127.5 3857.9 3601 3358.3 3134.3 2941.9 2789.7
2676.3 2599 2549.1 2486.6 2398.5 2273.1 2131 1984.9 1835.6 1653.6
1438.7 1220.3 975.6 705.3 425.7 203.9 0
5288 5023.8 4807.5 4675.2 4662 4796.6 5049 5313.4 5440.2 5365.1
5120 4798.6 4491.6 4208.1 3937.6 3680.5 3435 3207.1 3010.9 2857.1
2739.8 2657.2 2612 2560.4 2483.3 2372.1 2237.2 2082.9 1921.6 1721.1
1489 1261.1 1009.5 702.5 410.9 203.3 0
5288 4993 4758.2 4614.8 4594.1 4726.2 4987.9 5264.1 5417.5 5378.9
5167.1 4850.9 4534.2 4255.4 3994.4 3750.7 3515.7 3294.4 3101.4 2946.4
2819.7 2731.7 2677.3 2624.9 2548.8 2442.1 2304.1 2146.5 1976.4 1770.7
1533.9 1299.7 1042 691.1 379.5 179.4 0
5288 4962.3 4708.7 4554.5 4526.1 4655.9 4926.8 5215 5394.6 5392.5
5214 4903.5 4576.8 4302.9 4051.2 3820.9 3596.7 3381.6 3191.9 3035.6
2899.7 2806.3 2742.4 2689.7 2614.6 2512.1 2371.1 2209.8 2031.2 1820.2
1578.7 1338.2 1074.4 679.8 348 155.2 0
5288 4938.6 4670.8 4509.2 4472.1 4587 4828.6 5084.9 5245.8 5250.5
5097.5 4820.5 4513.7 4244.8 4009.9 3801.9 3601.4 3405 3225.4 3074.2
2949.2 2865 2804.5 2752.4 2677.5 2569.7 2421.8 2253.6 2070.8 1858.9
1614 1375.4 1102.7 739.8 404.2 178.8 0
5288 4914.7 4632.6 4464.2 4417.9 4518 4730.4 4954.8 5097.3 5108.4
4981.2 4737.7 4450.4 4186.6 3968.7 3782.8 3605.8 3428.3 3258.9 3112.8
2998.7 2923.6 2866.8 2814.9 2740.4 2627.4 2472.6 2297.4 2110.3 1897.7
1649.3 1412.3 1130.7 799.9 460.6 202.5 0
5288 4895.4 4606 4432.5 4382.6 4472.3 4661 4852.6 4971.9 4979.4
4866.4 4648.6 4386.7 4135.7 3921.6 3739.6 3569.1 3397.2 3230.9 3093.3
2997.5 2934.2 2881.4 2829.7 2756.6 2643 2488.6 2313.1 2125.4 1915.5
1668 1429.8 1153.8 839.3 509.3 222.2 0
5288 4876.1 4579.4 4400.9 4346.9 4426.6 4591.6 4750.3 4846.7 4850.1
4751.9 4559.6 4322.5 4084.7 3874.7 3696.1 3532.4 3366.4 3203.1 3073.8
2996.7 2944.7 2896 2844.5 2772.9 2658.6 2504.4 2328.5 2140.4 1933.4
1686.7 1447.2 1176.9 878.6 558 241.9 0
5288 4861.1 4560.6 4379.2 4326.4 4403.7 4559.8 4703.2 4786.4 4786.6
4696.7 4522.6 4303.7 4072.4 3855.8 3661.8 3482.5 3304.5 3132.2 3010.9
2946.4 2903.8 2860.3 2808.4 2737.6 2626.8 2473.8 2300.3 2117.4 1914.3
1677.3 1434.2 1171.2 876.2 554 237 0
5288 4846.1 4541.7 4357.7 4305.9 4381 4528.1 4655.9 4725.9 4722.9
4641.7 4485.5 4284.6 4060 3837.2 3627.8 3433 3242.6 3061.6 2948
2896 2862.8 2824.6 2772.3 2702.5 2594.9 2443.1 2272.3 2094.5 1895.2
1668 1420.8 1165.8 873.6 549.9 231.7 0
5288 4832.3 4527.3 4344.7 4295 4371.7 4515.9 4640.5 4706.7 4701.6
4621.6 4476.4 4284.6 4061.6 3833.1 3609.7 3399.3 3193.7 3004.2 2894.8
2846.9 2818.7 2786.1 2734.1 2663.1 2553.5 2402.9 2234.9 2058.8 1861.2
1639.4 1392 1127 840.9 524.3 218.7 0
5288 4818.3 4512.9 4331.9 4284 4362.3 4503.8 4624.9 4687.4 4680.3
4601.8 4467.2 4284.6 4063.4 3829.1 3591.6 3366 3144.8 2946.8 2841.9
2797.8 2774.9 2747.5 2695.8 2623.7 2512.1 2363 2197.6 2023.1 1827.3
1610.8 1363.2 1088 808 498.8 205.4 0
5288 4801 4498.7 4322.1 4279.5 4360.7 4502.7 4622.5 4681.3 4671.2
4590 4464.2 4287.6 4066.5 3827 3581.5 3346.1 3112.8 2909.8 2806.3
2763.7 2743.4 2719.1 2666.3 2593.3 2475.6 2331.5 2169.2 1990.6 1795.8
1580.7 1339.3 1043 779.2 472.8 192.8 0
5288 4818.3 4512.9 4331.9 4284 4362.3 4503.8 4624.9 4687.4 4680.3
4601.8 4467.2 4284.6 4063.4 3829.1 3591.6 3366 3144.8 2946.8 2841.9
2797.8 2774.9 2747.5 2695.8 2623.7 2512.1 2363 2197.6 2023.1 1827.3
1610.8 1363.2 1088 808 498.8 205.4 0
5288 4832.3 4527.3 4344.7 4295 4371.7 4515.9 4640.5 4706.7 4701.6
4621.6 4476.4 4284.6 4061.6 3833.1 3609.7 3399.3 3193.7 3004.2 2894.8
2846.9 2818.7 2786.1 2734.1 2663.1 2553.5 2402.9 2234.9 2058.8 1861.2
1639.4 1392 1127 840.9 524.3 218.7 0
5288 4846.1 4541.7 4357.7 4305.9 4381 4528.1 4655.9 4725.9 4722.9
4641.7 4485.5 4284.6 4060 3837.2 3627.8 3433 3242.6 3061.6 2948
2896 2862.8 2824.6 2772.3 2702.5 2594.9 2443.1 2272.3 2094.5 1895.2
1668 1420.8 1165.8 873.6 549.9 231.7 0
5288 4861.1 4560.6 4379.2 4326.4 4403.7 4559.8 4703.2 4786.4 4786.6
4696.7 4522.6 4303.7 4072.4 3855.8 3661.8 3482.5 3304.5 3132.2 3010.9
2946.4 2903.8 2860.3 2808.4 2737.6 2626.8 2473.8 2300.3 2117.4 1914.3
1677.3 1434.2 1171.2 876.2 554 237 0
5288 4876.1 4579.4 4400.9 4346.9 4426.6 4591.6 4750.3 4846.7 4850.1
4751.9 4559.6 4322.5 4084.7 3874.7 3696.1 3532.4 3366.4 3203.1 3073.8
2996.7 2944.7 2896 2844.5 2772.9 2658.6 2504.4 2328.5 2140.4 1933.4
1686.7 1447.2 1176.9 878.6 558 241.9 0
5288 4895.4 4606 4432.5 4382.6 4472.3 4661 4852.6 4971.9 4979.4
4866.4 4648.6 4386.7 4135.7 3921.6 3739.6 3569.1 3397.2 3230.9 3093.3
2997.5 2934.2 2881.4 2829.7 2756.6 2643 2488.6 2313.1 2125.4 1915.5
1668 1429.8 1153.8 839.3 509.3 222.2 0
5288 4914.7 4632.6 4464.2 4417.9 4518 4730.4 4954.8 5097.3 5108.4
4981.2 4737.7 4450.4 4186.6 3968.7 3782.8 3605.8 3428.3 3258.9 3112.8
2998.7 2923.6 2866.8 2814.9 2740.4 2627.4 2472.6 2297.4 2110.3 1897.7
1649.3 1412.3 1130.7 799.9 460.6 202.5 0
5288 4938.6 4670.8 4509.2 4472.1 4587 4828.6 5084.9 5245.8 5250.5
5097.5 4820.5 4513.7 4244.8 4009.9 3801.9 3601.4 3405 3225.4 3074.2
2949.2 2865 2804.5 2752.4 2677.5 2569.7 2421.8 2253.6 2070.8 1858.9
1614 1375.4 1102.7 739.8 404.2 178.8 0
5288 4962.3 4708.7 4554.5 4526.1 4655.9 4926.8 5215 5394.6 5392.5
5214 4903.5 4576.8 4302.9 4051.2 3820.9 3596.7 3381.6 3191.9 3035.6
2899.7 2806.3 2742.4 2689.7 2614.6 2512.1 2371.1 2209.8 2031.2 1820.2
1578.7 1338.2 1074.4 679.8 348 155.2 0
5288 4993 4758.2 4614.8 4594.1 4726.2 4987.9 5264.1 5417.5 5378.9
5167.1 4850.9 4534.2 4255.4 3994.4 3750.7 3515.7 3294.4 3101.4 2946.4
2819.7 2731.7 2677.3 2624.9 2548.8 2442.1 2304.1 2146.5 1976.4 1770.7
1533.9 1299.7 1042 691.1 379.5 179.4 0
5288 5023.8 4807.5 4675.2 4662 4796.6 5049 5313.4 5440.2 5365.1
5120 4798.6 4491.6 4208.1 3937.6 3680.5 3435 3207.1 3010.9 2857.1
2739.8 2657.2 2612 2560.4 2483.3 2372.1 2237.2 2082.9 1921.6 1721.1
1489 1261.1 1009.5 702.5 410.9 203.3 0
5288 5054.5 4861.9 4743.8 4735.9 4854.2 5064 5266.5 5341.8 5237.1
4994 4697.5 4407.6 4127.5 3857.9 3601 3358.3 3134.3 2941.9 2789.7
2676.3 2599 2549.1 2486.6 2398.5 2273.1 2131 1984.9 1835.6 1653.6
1438.7 1220.3 975.6 705.3 425.7 203.9 0
5288 5085.1 4916.3 4812.2 4809.6 4912.2 5079 5219.4 5243.4 5109.1
4868 4596.5 4323.8 4047.2 3778.3 3521.6 3281.6 3061.6 2872.9 2722.1
2612.6 2540.5 2486.1 2412.7 2313.7 2174.3 2025.1 1887.1 1749.6 1585.8
1388.4 1179.4 941.5 708.2 440.3 204.5 0
5288 5120 4977.8 4893.4 4890.7 4965.8 5071.7 5131 5089.6 4933.3
4710.1 4467 4216.2 3961.2 3713 3474.8 3247.7 3033.8 2849.4 2700.4
2578.3 2489.4 2413.5 2334.4 2245.1 2130.6 2008.5 1892.4 1767.8 1612.4
1414.1 1205.3 963.5 723.6 457.6 207.8 0
5288 5155.1 5039.5 4974.5 4971.9 5019.8 5064.4 5042.5 4936 4758
4552.5 4337.4 4108.7 3875.3 3647.4 3427.7 3213.8 3006.2 2826.2 2678.5
2544.2 2438.1 2340.7 2256 2176.3 2087 1991.6 1897.7 1786.1 1639.2
1439.7 1231.3 985.2 739 474.8 211 0
5288 5193.9 5113.1 5072.1 5075 5103.8 5104.6 5027.9 4867 4655.9
4434.8 4223.7 4018.2 3822 3632.6 3443.9 3250.5 3054.9 2873.5 2718.3
2579.3 2472.8 2395.6 2336.4 2280.6 2217.1 2130.2 2012.9 1868.1 1695.4
1483.1 1266 1014.4 753.2 490 217.1 0
5288 5232.8 5186.6 5169.9 5178 5188.2 5145 5013.1 4798 4553.9
4317.1 4110.1 3928.1 3768.6 3618 3460.1 3287.3 3103.6 2921 2758.1
2614.6 2507.7 2450.8 2416.7 2384.7 2347.4 2268.6 2128.2 1950 1751.6
1526.3 1300.7 1043.4 767.4 505.3 223.2 0
5288 5280.9 5270.8 5278.9 5295.1 5297.2 5232.2 5066.9 4812.2 4526.1
4242 4018.8 3856.4 3736.7 3631.2 3508.4 3361.3 3197 3011.3 2835.8
2704.9 2633.9 2641 2648.1 2625.8 2571 2439.1 2224 1981.5 1751.2
1534.1 1304.8 1044 758.9 494.1 209 0
5288 5324.2 5356 5395.2 5438.6 5447.9 5399.2 5263.3 5040.9 4786.4
4508.8 4261.7 4060.4 3901.1 3768.2 3628.2 3469.9 3297 3112.8 2966.7
2877 2831.7 2825 2810.4 2732.9 2584.2 2437.4 2228.4 1981.5 1731.3
1442.3 1153.6 863.4 604.7 379.5 161.3 0
5288 5368.8 5446.3 5521.2 5587.9 5616.6 5594.4 5498.1 5331.9 5136.9
4919.1 4720.1 4553.7 4410.2 4269.2 4103.2 3905.1 3686.6 3454.5 3270.8
3148.9 3068.5 3010.3 2941.3 2835.8 2652.3 2469.7 2210.6 1898.1 1613
1309.6 1024.7 754.4 524.3 320.6 137.2 0
5288 5413.4 5536.6 5647.2 5736.9 5785.2 5789.6 5732.8 5622.8 5487.3
5329.6 5178.5 5047 4919.1 4770.2 4578.2 4340.4 4076.2 3796.2 3575
3420.8 3305.5 3195.5 3072.2 2938.7 2720.7 2502 2192.5 1814.5 1494.5
1176.9 895.9 645.3 444 261.8 113.2 0
5288 5460.1 5633.2 5790.3 5910.8 5990.1 6025.6 6006.8 5954.8 5891.1
5828.2 5786.2 5766.5 5742.2 5696.3 5617.8 5509.6 5398 5294.3 5208.7
5115.3 4957.7 4696.3 4327.8 3849.3 3276.7 2761.5 2266.4 1793.6 1430.8
1119.3 856.5 629 440.7 263.4 114.6 0
5288 5506.8 5730 5933.3 6084.5 6195.1 6261.6 6280.7 6286.8 6294.9
6327 6393.9 6485.7 6564.8 6622.8 6657.3 6679 6720.2 6792.7 6842.4
6809.9 6610 6197.1 5583.3 4760 3832.7 3021 2340 1772.5 1367.3
1061.7 817.4 612.8 437.9 264.8 116.1 0
5288 5553 5826 6080.2 6278.5 6415 6500.3 6541 6572.9 6615.9
6693.8 6815.6 6973.3 7137.8 7325.3 7535.3 7802 8150.8 8609.8 9098.8
9552.5 9847.2 9782.2 9325.3 8474.9 7324.9 6151.6 5002.3 3938.6 3011.1
2185.4 1480.9 954.1 586.8 313.7 130.1 0
5288 5599.5 5922.1 6227.1 6472.7 6635 6738.9 6801.4 6859 6936.7
7060.5 7237.1 7460.9 7710.9 8027.8 8413.4 8924.7 9581.4 10426.9 11355.3
12295.2 13084.1 13367.2 13067.5 12189.7 10817.1 9282.5 7664.6 6104.8 4654.9
3309.2 2144.4 1295.6 736.2 362.8 144.1 0
5288 5643.1 6018.5 6386 6673.8 6855.8 6969.2 7034.9 7101.9 7184.9
7303.4 7469 7684.7 7932.5 8240.3 8684.1 9319.2 10150.7 11195 12436.4
13925 15488.7 16875 17857.6 18103.1 17069.2 15606.4 13865.6 11966 9906.8
7546.3 5281.7 3402.9 1969.5 885.9 290.2 0
5288 5686.8 6114.9 6545.1 6874.8 7076.7 7199.5 7268.5 7344.6 7432.9
7546.5 7700.7 7908.7 8154.2 8452.5 8954.8 9713.7 10720.1 11963 13517.4
15554.6 17893.3 20383.1 22647.6 24016.3 23321.3 21930.3 20066.5 17827.3 15159
11783.4 8419 5510.2 3203.1 1409.3 436.3 0
